IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1507

True-Digital PWM Controller (Single-Phase, Single-Rail)

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
IC revision2.20

Description

ZSPM15xx family ICs are controllers designed forhigh-current, non-isolated DC/DC step-down point ofload (POL) converters. The ZSPM15xx has a digitalcontrol loop that is optimized for maximum stabilityas well as load step and steady-state performance.ZSPM15xx family ICs have a rich set of integratedfault protection features including over-voltage/under-voltage, output over-current, and over-temperatureprotections. To facilitate ease of use, theZSPM15xx is pre-programmed and available forcommon output voltages. To provide flexibility for theend-customer, the over-current protection thresholdand the control loop compensation are selectable bythe end-customer to match a number of selectedpower stages.ZSPM15xx family ICs have been optimized for maximumefficiency when used with ZMDI’s DrMOSdevices. Reference designs and application instructionsenable a high performance turnkey solutionwithout extensive engineering development.

Features

 Advanced digital control techniques

  • Tru-sample Technology™
  • State-Law Control™ (SLC)
  • Preconfigured compensation for selectedinductance values.
  • Improved transient response and noise immunity
  • Protection features
  • Configuration for over-current protection
  • Over-voltage protection (VIN, VOUT)
  • Under-voltage protection (VIN, VOUT)
  • Over-temperature protection
  • Overloaded startup
  • Restart and delay

Typical applications

  • Industrial Applications
  • Telecom Switches
  • Single-Rail/Single-Phase,Supplies for Processors,ASICs, FPGAs, DSPs
  • Network Routers
  • Servers and Storage
  • Base Stations

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(nH)
fres(MHz)
IR(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 56 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Performance Rated Current56 A
Saturation Current @ 10%44.9 A
Saturation Current @ 30%48.9 A
–
MaterialMnZn 
Rated Inductance325 nH
Self Resonant Frequency28 MHz
Rated Current38 A
DC Resistance0.32 mΩ
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 56 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Performance Rated Current56 A
Saturation Current @ 10%32.1 A
Saturation Current @ 30%36.1 A
–
MaterialMnZn 
Rated Inductance240 nH
Self Resonant Frequency20 MHz
Rated Current38 A
DC Resistance0.32 mΩ
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 680 nH, 40.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 nH
Performance Rated Current40.2 A
Saturation Current @ 10%39.3 A
Saturation Current @ 30%63.5 A
DC Resistance1.85 mΩ
MaterialIron Powder 
Rated Inductance660 nH
Self Resonant Frequency120 MHz
Rated Current23 A
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2200 nH, 22.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Performance Rated Current22.4 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%44 A
DC Resistance4.3 mΩ
MaterialIron Powder 
Rated Inductance2100 nH
Self Resonant Frequency70 MHz
Rated Current16 A
–
–Check availability