IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1504 | Demoboard ZSPM15xx-KIT01

Evaluation Kit for the ZSPM15xx True-Digital PWM Controller

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
Output 11.5 V / 40 A
IC revision1.20

Description

This document describes the use of ZMDI’s ZSPM15xx-KIT01 for evaluating DC/DC point-of-load (POL) applica-tions and provides additional kit information, including the circuit diagram and board layout. The kit incorporates ZMDI’s ZSPM15xx digital PWM controller IC and a ZSPM9060 DrMOS to form a “smart” buck converter (a.k.a. step-down DC-to-DC converter).

The ZSPM15xx-KIT01 Evaluation Kit hardware functions as a fixed-voltage self-starting autonomous DC/DC converter, which requires no software or subsequent programming.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 325 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance325 nH
Rated Current38 A
Saturation Current @ 10%44.9 A
Saturation Current @ 30%48.9 A
DC Resistance0.32 mΩ
Self Resonant Frequency28 MHz
MaterialMnZn 
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 240 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Rated Inductance240 nH
Rated Current38 A
Saturation Current @ 10%32.1 A
Saturation Current @ 30%36.1 A
DC Resistance0.32 mΩ
Self Resonant Frequency20 MHz
MaterialMnZn 
Check availability