IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1502 | Demoboard ZSPM15xx-KIT01

Evaluation Kit for the ZSPM15xx True-Digital PWM Controller

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
IC revision1.20

Description

This document describes the use of ZMDI’s ZSPM15xx-KIT01 for evaluating DC/DC point-of-load (POL) applica-tions and provides additional kit information, including the circuit diagram and board layout. The kit incorporates ZMDI’s ZSPM15xx digital PWM controller IC and a ZSPM9060 DrMOS to form a “smart” buck converter (a.k.a. step-down DC-to-DC converter).

The ZSPM15xx-KIT01 Evaluation Kit hardware functions as a fixed-voltage self-starting autonomous DC/DC converter, which requires no software or subsequent programming.

Features

Remarks:1.Note: Values shown in schematics are for the ZSPM1502. See Table 5.2 for the values that differ for the other ZSPM15xx product numbers.

2.Inductor L1,L2 Used

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 0.68 µH, 40.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current40.2 A
Saturation Current @ 10%39.3 A
Saturation Current @ 30%63.5 A
DC Resistance1.85 mΩ
MaterialIron Powder 
Rated Inductance0.66 µH
Self Resonant Frequency120 MHz
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 32.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current32.5 A
Saturation Current @ 10%28.5 A
Saturation Current @ 30%55.1 A
DC Resistance2.5 mΩ
MaterialIron Powder 
Rated Inductance0.94 µH
Self Resonant Frequency100 MHz
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2.2 µH, 22.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current22.4 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%44 A
DC Resistance4.3 mΩ
MaterialIron Powder 
Rated Inductance2.1 µH
Self Resonant Frequency70 MHz
–Check availability