IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1502

True-Digital PWM Controller (Single-Phase, Single-Rail)

Overview

TopologyBuck Converter
IC revision2.2

Description

ZSPM15xx family ICs are controllers designed for high-current, non-isolated DC/DC step-down point of load (POL) converters. The ZSPM15xx has a digitalcontrol loop that is optimized for maximum stability as well as load step and steady-state performance.

ZSPM15xx family ICs have a rich set of integrated fault protection features including over-voltage/ under-voltage, output over-current, and over-temperature protections. To facilitate ease of use, the ZSPM15xx is pre-programmed and available for common output voltages. To provide flexibility for the end-customer, the over-current protection thresholdand the control loop compensation are selectable by the end-customer to match a number of selected power stages.

ZSPM15xx family ICs have been optimized for maximum efficiency when used with ZMDI’s DrMOS devices. Reference designs and application instructionsenable a high performance turnkey solution without extensive engineering development.

Features

  • Advanced digital control techniques

    -Tru-sample Technology™

    -State-Law Control™ (SLC)

  • Preconfigured compensation for selected inductance values.
  • Improved transient response and noise immunity
  • Protection features
  • Configuration for over-current protection
  • Over-voltage protection (VIN, VOUT)
  • Under-voltage protection (VIN, VOUT)
  • Over-temperature protection
  • Overloaded startup
  • Restart and delay

Typical applications

  • Industrial Applications
  • Network Routers
  • Single-Rail/Single-Phase Supplies for Processors,ASICs, FPGAs, DSPs
  • Servers and Storage
  • Base Stations
  • Telecom Switches

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(nH)
fres(MHz)
IR(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 56 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Performance Rated Current56 A
Saturation Current @ 10%32.1 A
Saturation Current @ 30%36.1 A
–
MaterialMnZn 
Rated Inductance240 nH
Self Resonant Frequency20 MHz
Rated Current38 A
DC Resistance0.32 mΩ
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 680 nH, 40.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 nH
Performance Rated Current40.2 A
Saturation Current @ 10%39.3 A
Saturation Current @ 30%63.5 A
DC Resistance1.85 mΩ
MaterialIron Powder 
Rated Inductance660 nH
Self Resonant Frequency120 MHz
Rated Current23 A
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 1000 nH, 32.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 nH
Performance Rated Current32.5 A
Saturation Current @ 10%28.5 A
Saturation Current @ 30%55.1 A
DC Resistance2.5 mΩ
MaterialIron Powder 
Rated Inductance940 nH
Self Resonant Frequency100 MHz
Rated Current21 A
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2200 nH, 22.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Performance Rated Current22.4 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%44 A
DC Resistance4.3 mΩ
MaterialIron Powder 
Rated Inductance2100 nH
Self Resonant Frequency70 MHz
Rated Current16 A
–
–Check availability