IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1501 | Demoboard ZSPM15xx-KIT01

Evaluation Kit for the ZSPM15xx True-Digital PWM Controller

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
IC revision1.20

Description

This document describes the use of ZMDI’s ZSPM15xx-KIT01 for evaluating DC/DC point-of-load (POL) applica-tions and provides additional kit information, including the circuit diagram and board layout. The kit incorporates ZMDI’s ZSPM15xx digital PWM controller IC and a ZSPM9060 DrMOS to form a “smart” buck converter (a.k.a. step-down DC-to-DC converter).

The ZSPM15xx-KIT01 Evaluation Kit hardware functions as a fixed-voltage self-starting autonomous DC/DC converter, which requires no software or subsequent programming.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(nH)
fres(MHz)
IR(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 56 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Performance Rated Current56 A
Saturation Current @ 10%32.1 A
Saturation Current @ 30%36.1 A
–
MaterialMnZn 
Rated Inductance240 nH
Self Resonant Frequency20 MHz
Rated Current38 A
DC Resistance0.32 mΩ
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 680 nH, 40.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 nH
Performance Rated Current40.2 A
Saturation Current @ 10%39.3 A
Saturation Current @ 30%63.5 A
DC Resistance1.85 mΩ
MaterialIron Powder 
Rated Inductance660 nH
Self Resonant Frequency120 MHz
Rated Current23 A
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 1000 nH, 32.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 nH
Performance Rated Current32.5 A
Saturation Current @ 10%28.5 A
Saturation Current @ 30%55.1 A
DC Resistance2.5 mΩ
MaterialIron Powder 
Rated Inductance940 nH
Self Resonant Frequency100 MHz
Rated Current21 A
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2200 nH, 22.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Performance Rated Current22.4 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%44 A
DC Resistance4.3 mΩ
MaterialIron Powder 
Rated Inductance2100 nH
Self Resonant Frequency70 MHz
Rated Current16 A
–
–Check availability