IC manufacturers Renesas

IC manufacturers (108)

Renesas ZLED7020

High Current 40V LED Driver with Internal Switch

Overview

TopologyBuck Converter
Input voltage36 V
Switching frequency1000 kHz
Output 10.7 A
IC revision1.2

Description

The ZLED7x20 continuous-mode inductive stepdown converter family is part of our line of LED control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current 1.2A, which is set via an external resistor and controlled by the ZLED7x20’s integrated high-side output current-sensing circuit and high speed internal 40V power switch. An external control signal, which can be a DC voltage, PWM, or microcontroller-generated waveform, on the ADJ pin can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7x20 in a low-current standby state. The ZLED7x20 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7x20 can also minimize bill-of material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.

Features

  • Up to 1.2A output current
  • Internal 40V power switch
  • Wide DC input voltage range 6 to 40 VDC
  • Output current accuracy: 3% (typical)
  • Dimming ratio: 1200:1
  • LED open-circuit protection
  • Thermal shutdown protection

Typical applications

  • LED street lights
  • MR16/MR11 LED spot lights
  • parabolic aluminized reflector (PAR) LED lights

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 1.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current1.9 A
Saturation Current1.4 A
DC Resistance170 mΩ
Self Resonant Frequency13 MHz
Size7345 
VersionStandard 
–Check availability