IC manufacturers Renesas

IC manufacturers (108)

Renesas ZLED7000

40V LED Driver with Internal Switch

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency1000 kHz
Output 10.15 A
IC revision1.1

Description

The ZLED7000, one of our ZLED Family of LED control ICs, is an inductive step-down converter that is optimal for driving a single LED or multiple LEDs (connected in series) from a voltage source greater than the voltage rating of the LED. The ZLED7000 operates in continu-ous mode. Capable of operating efficiently with voltage supplies ranging from 6 VDC to 40 VDC, it is ideal for low-voltage lighting applications. The ZLED7000 minimizes current consumption by remaining in a low-current standby mode (output is off) until a voltage of ≥0.3V is applied to the ADJ pin.In operating mode, the ZLED7000 can source LEDs with an output current of ≤ 750mA (≤ 30 watts of output power) that is externally adjustable.* The ZLED7000’s integrated output switch and high-side current sensing circuit use an external resistor to adjust the average output current. Linearity is achieved via an external control signal at the ZLED7000’s ADJ pin, implemented either as a pulse-width modulation (PWM) waveform for a gated output current or a DC voltage for a continuous current.

Features

  • Capable of up to 95% efficiency
  • Operates in continuous mode with a wide input range from 6 VDC to 40 VDC
  • Integrated 40V power switch
  • One pin on/off or brightness control via PWM or DC voltage control signal input
  • Switching frequency: ≤ 1MHz
  • Dimming rate: 1200:1 (typical)
  • Output current accuracy: 5% (typical)
  • Built-in thermal shutdown and open-circuit protection for LED
  • Very few external components needed for operation
  • Broad range of applications: outputs up to ≤750mA
  • SOT89-5 package

Remarks:

  • Recom-mendation: Use inductors in the range of 15μH to 220μH with saturation current greater than 1A for 700mA output current or saturation current greater than 500mA for 350mA output current.

Typical applications

  • LED backlighting
  • General purpose exterior and interior LED lighting, including applications requiring low-voltage
  • General purpose low-voltage industrial applications
  • LED traffic and street lighting (low-voltage)
  • Architectural LED lighting, including low-voltage applications for buildings
  • Halogen replacement LEDs (low-voltage)
  • Illuminated LED signs and other displays

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 1.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current1.25 A
Saturation Current1 A
DC Resistance360 mΩ
Self Resonant Frequency13.5 MHz
Size7332 
VersionStandard 
Check availability