IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230153

28.0V Input, Step-Down DC/DC Converter + Battery Backup

Overview

TopologyBuck Converter
Input voltage7-28 V
Output 16 V / 3 A
IC revision1.0

Description

The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power.The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Features

  • DC/DC
  • Synchronous rectification type step-down DC/DC Auto PFM mode
  • Battery backup circuit (RAA23014x)
  • Input voltage range 7V to 28V
  • Output voltage range 0.8V to 6V
  • Maximum output current 3A
  • Shutdown current 1uA (typ.)
  • Switching frequency 1.1MHz (fixed)
  • Soft start 2ms (fixed)
  • Integrated powerMOSFETs Discharge circuit Internal phase compensator
  • Protection circuit
  • Short circuit protection (latch type)
  • Thermal shutdown circuit 165°C (typ.)
  • Under voltage lockout circuit (recovery type)
  • Package
  • 16-pin HTSSOP (RAA23014x)
  • 8-pin HLSOP (RAA23015x)

Remarks:List Of InductorRefer page no.19

Typical applications

  • Industrial (Surveillance camera, Various controller, etc.)
  • OA (Printer, Plane paper copier, etc.)
  • Communication (Router, Home Gate Way, Radio, etc.)
  • Building (Security device, Emergency device, Various controller, etc.)
  • Smart meter
  • Smart home appliances And, usable various application

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability