IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230153

28.0V Input, Step-Down DC/DC Converter + Battery Backup

Overview

TopologyBuck Converter
Input voltage7-28 V
Output 16 V / 3 A
IC revision1.0

Description

The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power.The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Features

  • DC/DC
  • Synchronous rectification type step-down DC/DC Auto PFM mode
  • Battery backup circuit (RAA23014x)
  • Input voltage range 7V to 28V
  • Output voltage range 0.8V to 6V
  • Maximum output current 3A
  • Shutdown current 1uA (typ.)
  • Switching frequency 1.1MHz (fixed)
  • Soft start 2ms (fixed)
  • Integrated powerMOSFETs Discharge circuit Internal phase compensator
  • Protection circuit
  • Short circuit protection (latch type)
  • Thermal shutdown circuit 165°C (typ.)
  • Under voltage lockout circuit (recovery type)
  • Package
  • 16-pin HTSSOP (RAA23014x)
  • 8-pin HLSOP (RAA23015x)

Remarks:List Of InductorRefer page no.19

Typical applications

  • Industrial (Surveillance camera, Various controller, etc.)
  • OA (Printer, Plane paper copier, etc.)
  • Communication (Router, Home Gate Way, Radio, etc.)
  • Building (Security device, Emergency device, Various controller, etc.)
  • Smart meter
  • Smart home appliances And, usable various application

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6.8 µH, 4.25 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.25 A
DC Resistance35 mΩ
Self Resonant Frequency32 MHz
Size7345 
VersionRobust 
Check availability