IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230123

16V Input, 3A, Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 16 V / 3 A
IC revision1

Description

The RAA23012x and RAA23013x are 1CH step-down DC/DC converter, 4.5V to 16V input voltage rage and 3Aoutput current. Auto PFM mode makes devices low power operation at light load, so it makes a system lowerpower.The RAA23012x is suitable for battery backup system using lithium primary cell with built-in battery backupcircuit.

Features

  • DC/DCSynchronous rectification type step-down DC/DCAuto PFM modeBattery backup circuit (RAA23012x)Input voltage range 4.5V to 16VOutput voltage range 0.8V to 6VMaximum output current 3AShutdown current 1uA (typ.)Switching frequency 1.1MHz (fixed)Soft start 2ms (fixed)Integrated power MOSFETsDischarge circuitInternal phase compensator
  • Protection circuitShort circuit protection (latch type)Thermal shutdown circuit 165°C (typ.)Under voltage lockout circuit (recovery type)
  • Package16-pin HTSSOP (RAA23012x)8-pin HLSOP (RAA23013x)

Typical applications

  • Industrial (Surveillance camera, Various controller, etc.)
  • OA (Printer, Plane paper copier, etc.)
  • Smart home appliances
  • Smart meter
  • Communication (Router, Home Gate Way, Radio, etc.)
  • Building (Security device, Emergency device, Various controller, etc.)

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 6.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.6 A
Saturation Current4.8 A
DC Resistance20 mΩ
Self Resonant Frequency67 MHz
Size7332 
VersionStandard 
–Check availability