IC manufacturers Renesas

IC manufacturers (108)

Renesas R7FA2L1AB3CFN | Demoboard JP167-PLCDCPOCKITZ

DC-Power Line Communication (PLC) Evaluation Kit

Overview

TopologyOther Topology
IC revision1.00

Description

The JP167-PLCDCPOCKITZ kit enables quick prototyping anddemonstration of an LED lighting system controlled over the DC power lines. PLC makes it possible to transmit control signals over power lines, thereby reducing the amount of wiring needed in the system and correspondingly lowering the associated costs and installation time. The Renesas PLC solution provides flexible protocol and frequency band control for varying countries thanks to its CPU + DSP dual core and allows long-distance communication of over 1km without a relay. Communication speeds up to 1Mbps are supported, and the AES128 cryptographic hardware engine provides high-level security if needed.

Features

  • Superior robustness and long-distance communication over1km, with speeds up to 1Mbps
  • PLC communication reduces costs by saving wiring or otherphysical deployment
  • Small module reference design (30 x 40mm) for easyintegration into developing systems
  • Users can add on sensors or control via PMOD for additionalPLC applications

Typical applications

  • LED lighting system

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability