IC manufacturers Renesas

IC manufacturers (108)

Renesas P9022 | Demoboard P9022-EVK

Evaluation Board for WPC1.1-Compatible 5W Wireless Power Receiver P9022

Overview

TopologyWireless Power Transfer
IC revision1.5

Description

The IDTP9022 “CSP” evaluation board demonstrates the features and performance of the IDTP9022 WPC “Qi” Wireless Power Receiver solution for Mobile Devices. The intuitive top-level layout and control simplifies the user experience to emphasize the impressive level of integration and abundance of useful features that this device offers.

Features

  • IDTP9022 CSP Evaluation Design Module with WPC “Qi” Rx coil
  • 4-layer PCB with 1 oz. copper traces
  • Fully assembled with test points and coil fixture
  • USB to I2C hardware converter for PC connectivity
  • EEPROM to store and load start-up script/firmware
  • Software tool to monitor operation, settings control and R/W EEPROM
  • LED status indicator
  • 5W output power setting

Typical applications

  • WPC-Compliant Wireless Chargers for Mobile Application

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, 37 x 37 x 1.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
Size37 x 37 x 1.8 mm 
Inductance10 µH
Rated Current3.5 A
DC Resistance200 mΩ
Self Resonant Frequency15 MHz
Q-Factor50 
Power Capability [1]60 W
–Check availability