IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL97634IRT26Z-T | Demoboard M13-RZ/A2M-EK

Renesas RZ/A2M Evaluation Board

Overview

TopologyOther Topology
Input voltage3.3 V
IC revisionV1.0

Description

The M13-RZ/A2M-EK is complete evaluation and development platform for the Renesas Electronics®based RZ/A2M Cortex®-A9 R7S921058VCBG microprocessor. The full range of the hardware features on the board helps users to quickly evaluate all the available peripherals (10/100-Mbit Ethernet,microSDTM card, USB host/device, Audio codec with 4-pole Jack, SDRAM, HyperRAMTM and HyperFlashTM, Quad-SPI Flash memory,4.3-inch colour LCD-TFT with capacitive touch panel, and many others) and to develop their custom applications. PMODTM and MikrobusTM connectors make it possible to easily extent the boards features (Sensors, communication and network modules and many more). The integrated JLink-OB debug probe provides in-circuit debug and programming for the RZ/A2M device and also a built-in VCOM functionality

Features

  • R7S921053VCBG MPU ARM Cortex-A9 Core @ 528 MHz
  • Graphic features
  • 4.3-inch 800x480 TFT LCD with cap. touch panel
  • MIPI-CSI2 and 8bit camera Interface
  • On-Board debugger: Jink OB with SWD & VCOM capability
  • LAN Interface (RMII)
  • USB Interface (Hi-Speed & Full Speed)
  • Expansion connectors: MikroBUSTM & PMODTM
  • Many more on-board features to discover

Typical applications

  • M13design RZ/A2M-EK is a complete evaluation and development platform for the Renesas Electronics® based RZ/A2M Cortex®-A9 R7S921043VCBG microprocessor.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 22 µH, 0.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.45 A
Saturation Current0.55 A
DC Resistance910 mΩ
Self Resonant Frequency22 MHz
–Check availability