IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN4075C-H180 | Demoboard DER-943

DER-943 - 60 W General Purpose/Notebook PC Power Supply using InnoSwitch4-CZ and ClampZero

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency47-63 kHz
Output 120 V / 3 A
IC revision1.1

Description

This engineering report describes a 60 W 20 V 3 A output power supply using InnoSwitch4-CZ INN4075C-H180 and ClampZero CPZ1075M. This design shows the highpower density and efficiency that is possible due to the high level of integration of the InnoSwitch4-CZ active clamp flyback controller providing exceptional performance

Features

  • InnoSwitch4-CZ – active clamp flyback switcher IC with integrated high-voltage PowiGaN, synchronous rectification and FluxLinkTM feedback
  • Zero voltage switching in both CCM and DCM operating conditions
  • All the benefits of secondary-side control with the simplicity of primary-side regulation
  • Insensitive to transformer variation
  • 95% full-load efficiency at 230 VAC

  • 94.5% full-load efficiency at 115 VAC

  • 93.9% full-load efficiency at 90 VAC, meets DOE6 and CoC v5 2016 efficiency requirement
  • High power density: 28.45 W/in3
  • Output overvoltage and overcurrent protection
  • Integrated thermal protection
  • <60 mW no-load input power at 230 VAC
  • Meets CISPR22 / EN55022 Class B conducted EMI

Typical applications

  • High efficiency CV/CC power supplies
  • High efficiency USB PD adapters, High density flyback designs up to 220 W

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 68 µH, 2.8 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current2.8 A
DC Resistance0.055 Ω
Check availability