IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN4073C | Demoboard DER-928

60 W USB PD 3.0 Power Supply with 5 V / 9 V/ 15 V / 2 0 V Output Using InnoSwitch TM 4 - CZ PowiGaN TM INN 4073 C , ClampZero TM CZ1062M and MinE - CAP TM MIN1072M

Overview

TopologyUSB
Input voltage90-265 V
Output 15 V / 3 A
IC revision1.2

Description

This document is an engineering report describing a 60 W USB PD power supply with 5 V / 3 A, 9 V / 3 A, 15 V / 3 A, 20 V / 3 A, output using InnoSwitch4-CZ INN4073C, ClampZero CZ1062M, and MinE-CAP MIN1072M. This design shows the high power density and efficiency that is possible due to the high level of integration of the InnoSwitch4-CZ active clamp controller providing exceptional performance and is paired with the input capacitor volume-reduction capabilities of the MinE-CAP IC.

Features

  • InnoSwitch4-CZ - active clamp flyback switcher IC with integrated high-voltage PowiGaN, synchronous rectification and FluxLinkTM feedback
  • Zero voltage switching in both CCM and DCM operating conditions
  • All the benefits of secondary-side control with the simplicity of primary-side regulation
  • Insensitive to transformer variation
  • Meets DOE6 and CoC v5 2016 efficiency requirement
  • Output overvoltage and overcurrent protection
  • Integrated thermal protection
  • <60 mW no-load input power, >20 mW consumed by micro controller
  • Compact design with high power density: 30.3 W/ inch3 without enclosure (60 W / 1.77 in X 1.77 in X 0.63 in)

Typical applications

  • High efficiency CV/CC power supplies
  • High density flyback designs up to 110 W, High efficiency USB PD adapters.

More information

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 68 µH, 2.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current2.8 A
DC Resistance0.055 Ω
–Check availability