IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3990CQ | Demoboard DER-953Q

100 W Output Automotive Power Supply for 400 V Systems Using InnoSwitchTM3-AQ INN3990CQ

Overview

TopologyFlyback Converter
Input voltage150-400 V
Output 113.5 V / 7.35 A
IC revision1.0

Description

100 W flyback power supply for 400 V DC BEV automotive applications as a replacement for the 12 V lead-acid auxiliary battery, using 900 V PowiGaN-based InnoSwitch3-AQ (INN3990CQ)

Features

  • Ultra-compact design for 400 VDC BEV automotive applications
  • Low component count (only 66 components)1 design with a single 900 V power switch
  • Full load operation from 150 VDC to 500 VDC input2
  • Reinforced 500 V isolated transformer (IEC-60664-1 and IEC 60664-4 compliant)
  • ≥92% full load efficiency across the input voltage range
  • 1% output voltage load and line regulation
  • Secondary-side regulated output
  • Ambient operating temperature from -40 °C to 85 °C
  • Complete fault protection, including output current limit and short-circuit protection
  • Uses automotive-qualified AEC-Q surface mounted (SMD) components3
  • Low profile, 22 mm height

Typical applications

  • Power supplies for automotive subsystems such as the emergency

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-SMBU REDCUBE SMT with internal blind-hole thread with Pin, 7 mm, 9 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height7 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length4 mm
PackagingTape and Reel 
Check availability