IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3679C-H606 | Demoboard DER-712

60 W Isolated StackFET™ Flyback Power Supply Using InnoSwitchTM3-EP Powi- GaNTM INN3679C-H606 and MinE-CAP TM MIN1072M

Overview

TopologyFlyback Converter
Input voltage90-440 V
Output 124 V / 2.5 A
IC revision1.2

Description

This engineering report describes an isolated StackFET™ configuration flyback converter designed to provide a 24 V 2.5 A output from a very wide input voltage range of 90 VAC to 440 VAC. This power supply utilizes the INN3679C-H606 from the InnoSwitch3-EP family of IC’s and the MinE-CAP MIN1072M.

Features

  • 60 W output power capability at 24 V
  • Very wide input voltage range from 90 VAC up to 440 VAC
  • Very high power density design enabled by MinE CAP MIN1072M
  • 90% average efficiency at nominal AC inputs

  • < 100 mW no-load input power at nominal AC inputs
  • Integrated protection and reliability features
  • Output short-circuit, overvoltage protection, over-temperature shutdown
  • Synchronous rectification for higher efficiency
  • Input voltage monitor with accurate brown in/brown-out protection
  • Meets EN55022 and CISPR-22 Class B conducted EMI
  • Meets IEC 5.0 kV Combination Wave Surge Class A
  • ±15 kV ESD Class B

Typical applications

  • Auxiliary, standby and bias power supplies for appliances
  • computers

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current1.6 A
Saturation Current @ 10%1.75 A
DC Resistance0.26 Ω
Self Resonant Frequency2.3 MHz
VersionStandard 
–Check availability