IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3678C-H606 | Demoboard DER-909

45 W Isolated Flyback Adapter Using InnoSwitch3-EP PowiGaN

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 120 V / 2.25 A
IC revision1.0

Description

This engineering report describes a 20 V / 2.25 A output charger using the InnoSwitch3-EP INN3678C-H606 IC. This design shows the high power density and efficiency that is possible due to the high level of integration of the InnoSwitch3-EP controller providing exceptional performance.

Features

  • InnoSwitch3-EP is industry first AC/DC IC with isolated, safety rated integrated feedback
  • All the benefits of secondary-side control with the simplicity of primary-side regulation
  • Insensitive to transformer variation
  • Built-in synchronous rectification for high efficiency
  • Meets DOE6 and CoC Tier 2 V5 2016
  • <30 mW no-load input power at 230 VAC input
  • Primary sensed overvoltage protection
  • Very low component count: 39 components
  • 6db margin on conducted EMI

  • Very high average efficiency
  • 93% at 115 VAC and 230 VAC

  • Very high full-load efficiency
  • 93.57% at 115 VAC and 93.92% at 230 VAC

Typical applications

  • Auxiliary, standby and bias power supplies for appliances
  • computers and consumer products

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 32 µH, 2.6 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance32 µH
Rated Current2.6 A
DC Resistance0.045 Ω
–Check availability