IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3370C

Overview

TopologyBuck Converter
IC revision1

Description

Summary and Features  InnoSwitch3-Pro is industry first AC/DC IC with isolated, safety rated integratedfeedback controller All the benefits of secondary-side control with the simplicity of primary-side regulation Insensitive to transformer variation Built in synchronous rectification for high efficiency Meets DOE6 and CoC Tier 2 V5 2016 <50 mW no-load input power at 230 VAC Primary sensed overvoltage protection Very high power density using GaN switch 14.5 W / inch3 without enclosure Very low component count EMI filter and PFC stage – 44 components Flyback stage - 52 components USB PD controller stage - 14 components

Features

Summary and Features

  • InnoSwitch3-Pro is industry first AC/DC IC with isolated, safety rated integratedfeedback controller
  • All the benefits of secondary-side control with the simplicity of primary-side regulation
  • Insensitive to transformer variation
  • Built in synchronous rectification for high efficiency
  • Meets DOE6 and CoC Tier 2 V5 2016
  • <50 mW no-load input power at 230 VAC
  • Primary sensed overvoltage protection
  • Very high power density using GaN switch
  • 14.5 W / inch3 without enclosure
  • Very low component count
  • EMI filter and PFC stage – 44 components
  • Flyback stage - 52 components
  • USB PD controller stage - 14 components

More information

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width8.5 mm
Height14 mm
PackagingCarton 
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, USB 3.1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
Rated Current5 A
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length16.5 mm
Width10.7 mm
–
–
–
–
–
–
MountTHT 
–
–
Inductance150 µH
Rated Current2.5 A
DC Resistance0.1 Ω
–Check availability