Topology | Other Topology |
Switching frequency | 25-95 kHz |
IC revision | 1.2 |
30 W Power Supply for AC Wall Outlet with USB Ports Using InnoSwitch3-CP (INN3268C-H202)
30W compact power supply for high power USB type A/C port charging.
89% average efficiency at nominal AC input<30 mW no-load input powerAll the benefits of secondary-side control with the simplicity of primary-side regulationInsensitive to transformer variationExtremely fast transient response independent of load timingSynchronous rectification for higher efficiencyAccurate thermal protection with hysteretic shutdownInput voltage monitor with accurate brown-in/brown-out and overvoltage protectionMeets IEC 2.0 kV common mode surge, 1.0 kV differential surge and EN55022 conducted EMI
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2200 | 0.75 | 0.92 | 0.53 | 0.53 | 3750 | 0.66 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|