Topology | Buck-Boost Converter |
The NCV78XXXDRVR1GEVB Mother board allows to accommodate broad selection of LED Driver daughter boards. It offers one position for booster device (up to 3 booster phases) and 3 Buck channel slots. ONMCU5V0R1GEVB MCU control board can be inserted into dedicated socket as interface between PC and evaluated devices. Also double size NCV78XXXPLTFR1GEVB LED Platform Mother Board exists. It contains two positions for booster devices (total 6 booster phases) and 6 Buck channel slots.
Order Code | Datasheet | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691313510002 | SPEC | 6 files | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | Pluggable | PCB | No | 2 | – | – | Horizontal | 20 | Box | ||
61300821821 | SPEC | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | 8 | Dual | Socket Header | Straight | 3 | Tray | ||
61301221821 | SPEC | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | 12 | Dual | Socket Header | Straight | 3 | Tray | ||
61301621821 | SPEC | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | 16 | Dual | Socket Header | Straight | 3 | Tray |
Order Code | Datasheet | |
---|---|---|
691313510002 | SPEC | |
61300821821 | SPEC | |
61301221821 | SPEC | |
61301621821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|