IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV78935 | Demoboard NCV78935R1DAGEVB

NCV78935 Daughter Board Bottom Side Cooling

Overview

TopologyBuck Converter
Input voltage4.5-66 V
Switching frequency180-2000 kHz
Output 166 V / 1.6 A
IC revision1.0

Description

The NCV78935R1DAGEVB is a form factor Reference Design of High Efficiency Three Channel 1.6 A Synchronous Buck LED Driver with Integrated High and Bottom Side Switches and Current Sensing for Automotive Front Lighting. The reference design can be interfaced via I/O pins and the SPI bus to an external microcontroller. It can be combined with Multiphase Boost Controller daughter boards and create evaluation kit which provides a complete solution turning SPI commands into LED string control.Combined with NCV78964R1DAGEVB Daughter Board, it provides 5 Buck channels on LEDGEN4PEVK Gen 4+ LED Driver Evaluation Kit.

Features

  • Single Chip Synchronous Tripple Buck Solution
  • Stand-Alone/Limp Home Mode
  • 3 independent LED Strings up-to 60 V
  • High Current Capability 1.6 A per Output
  • Switched Mode Synchronous Bucks with Average CurrentRegulation through the LEDs, Programmable Buck Frequency
  • Independent Supply Voltage for Each Buck Channel
  • Integrated Hi-accuracy Current Sensing
  • Minimum of External Components
  • Low EMC Emission
  • High Operating Frequencies to Reduce Inductor Size - up to 2 MHz
  • 4 MHz SPI Interface for Dynamic Control of System Parameters
  • 48 V Battery System Compliant
  • ASIL B Compliant; AEC-Q100 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halide Free/BFR Free and are RoHSCompliant

Typical applications

  • High current LEDs and provides a complete solution to drive three LED strings of up-to 60 V
  • Automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDA SMT Shielded Power Inductor, 100 µH, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.5 A
Saturation Current1.7 A
DC Resistance174 mΩ
Self Resonant Frequency6.5 MHz
MountSMT 
–
–
–
Size1260 
Operating Temperature -50 °C up to +150 °C
–
–
–
Length12 mm
Width12 mm
Height6 mm
–
–
Pins2 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, 3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
Pins12 
TypeStraight 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.32 mm
–
–
–
PackagingBag 
Pins16 
TypeStraight 
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–Check availability