IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV78902 | Demoboard NCV78902R2DAGEVB

NCV78902 Daughter Board 2-ph SEPIC

Overview

TopologySEPIC Buck-Boost Topology
Input voltage3-60 V
Switching frequency125-2000 kHz
Output 162 V
IC revision1.0

Description

The NCV78902R2DAGEVB is a form factor Reference Design of Automotive 2-phase SEPIC Controller. The reference design can be interfaced via I/O pins and the SPI bus to an external microcontroller. It can be combined with Buck daughter boards and create evaluation kit which provides a complete solution turning SPI commands into LED string control.

Features

  • Single Chip Two−Phase Booster
  • Current Sensing on Shunt Resistors or MOSFETs’ RDSon
  • Stand−Alone/Limp Home Mode
  • Built−in Programmaable Soft−Start
  • Superior Stability and Response Time
  • Designed for Small Output Capacitor
  • Low EMC Emission
  • High Operating Frequencies to Reduce Inductor Size − up to 2 Mhz
  • SEPIC Mode Supported
  • 4 MHz SPI Interface for Dynamic Control of System Parameters
  • 48 V Battery System Compliant
  • ASIL B Compliant; AEC−Q100 Qualified and PPAP Capable
  • This Device is Pb-Free, Halide Free and are RoHS Compliant

Typical applications

  • High current LEDs
  • Automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
L1(µH)
L2(µH)
n
IR(A)
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC 1(mΩ)
RDC 2(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 8, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
Rated Current3 A
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CFWI Coupled Flatwire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Length15.5 mm
Height12.5 mm
Rated Current13 A
–
Operating Temperature -40 °C up to +150 °C
–
Inductance 110 µH
Inductance 210 µH
Turns Ratio1:1 
–
Rated Current13 A
Rated Current 213 A
Saturation Current 113.5 A
Saturation Current 213.5 A
DC Resistance 113.9 mΩ
DC Resistance 213.9 mΩ
–Check availability