IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV78825DQ0R2G | Demoboard NCV78825R1GEVK: NCV78825 KIT with Booster

NCV78XXX LED Driver / Platform Evaluation Board

Overview

TopologyBuck Converter

Description

The evaluation board allows in an easy way to demonstrate features of NCV78xxx device family – LED Drivers for Automotive Front Lighting. Based on one common platform, 2 sizes of boards are available: half size LED Driver EVK intended for single product evaluation and full size LED Platform EVK allowing evaluation of multichannel system. User friendly GUI SW detects all boards automatically and allows to access and control any register or external I/O pin of the devices.The provided motherboard gives a lot of flexibility during your development process. Easy access to several signals makes debugging very easy and gives you the possibility to connect the evaluation kit with your own application which reduces the development time.Evaluation of the complete NCV78xxx family is made very easy by means of the separate daughter boards.

Features

  • Wide Range of Supply Voltage: 6 to 30 V
  • Daughter Board Auto−detection
  • Easy Access via Test Points to I/O Signals
  • Single Side PCB Assembly
  • User Friendly GUI SW
  • Rapid Development Support
  • Reference PCB Layout

Typical applications

  • High Beam, Low Beam, DRL, Position or Park Light , Turn Indicator, Fog, Static Cornering

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 4.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.5 A
Rated Current3.8 A
Performance Rated Current4.9 A
DC Resistance60 mΩ
Self Resonant Frequency6.5 MHz
Size1210 
VersionStandard 
–Check availability