IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV78663

Power Ballast and Dual LED Driver for Automotive Front Lighting

Overview

TopologyBuck-Boost Converter
Input voltage5-40 V
Switching frequency3500-4500 kHz
Output 10.01 A
IC revision1

Description

The NCV78663 is a single−chip and high efficient smart Power ballast and Dual LED DRIVER designed for automotive front lighting applications like high beam, low beam, daytime running light (DRL), turn indicator, fog light, static cornering, and so on.

The NCV78663 is a best fit for high current LEDs and provides a complete solution to drive two strings up to 60 V, by means of two internal independent buck switch channels, with a minimum of external components.

For each channel, the output current and voltage can be customizedaccording to the application requirements. Diagnostic feature for automotive front lighting is provided on−chip.

The device integrates a voltage booster controller, realizing a uniqueinput current filter with a limited number of externals.

The NCV78663 can be used in stand−alone mode or together with a companion microcontroller allowing maximum flexibility. Depending on the voltage and current of the connected LED string, the LED ballast parameters can be adapted by writing the SPI settings in the device, as such that no hardware changes are required.

Features

  • Single Chip Boost−Buck Solution
  • Two Independent LED Strings Up to 60 V
  • High Overall Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Switched Mode Buck Current Regulator
  • Two Integrated Buck Switches with 1.4 A Peak Current Capability
  • Integrated Boost Controller
  • Programmable Input Current Limitation
  • Average Current Regulation Through the LEDs
  • High Operating Switching Frequencies to Reduce Inductor Sizes
  • Integrated PWM Dimming with Wide Frequency Range
  • Low EMC Emission for LED Switching and Dimming
  • SPI Interface for Optional External C and Dynamic Control ofSystem Parameters
  • This is a Pb−Free Device

Typical applications

  • Fog Light
  • Low Beam
  • DRL
  • Position or Park light, DRL
  • High Beam
  • Static Cornering
  • Turn Indicator

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 3.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.8 A
Rated Current2.5 A
Performance Rated Current3.2 A
DC Resistance110 mΩ
Self Resonant Frequency4.3 MHz
Size1210 
VersionStandard 
–Check availability