IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCV7546 | Demoboard NCV7546VTFS5C460GEVB

NCV7546 FLEXMOS Hex Half-Bridge MOSFET

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage6-28 V

Description

The NCV7546VTFS5C460GEVB is designed to quickly evaluate the NCV7546 Hex Half-Bridge pre-driver. The design demonstrates a full application incorporating: WDFN8 (?8FL) MOSFETs,a microcontroller, 5 V voltage regulator, current-sense amplifiers, controls and USB interface.The board is intended to provide quick and convenient means for evaluation of NCV7546 application either standalone, controlled from a PC or by an external microcontroller.

Features

  • Six Half−Bridges for Motor Control
  • Reverse Protection and Safety Switch
  • Power MOSFETs in u8FL Package
  • On−board +5 V LDO
  • MCU with USB Interface
  • On−board Current Sense Shunt Resistors and Current Amplifiers
  • Good Thermal Connection of the Power MOSFETs allowing High Current Capability
  • Oscilloscope Test−Points on All Important Signals
  • M4 Screw Connectors for Power Signals (Battery, Ground, Outputs)
  • Switches and Potentiometers for Standalone Mode Operation
  • LEDs for Diagnostics
  • One−row Pin Header, providing the Circuit Signals, enables Easy Insertion of the Evaluation Board into a more complex Application Setup

Typical applications

  • Motor Control

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
Fl
(mm)
PackagingL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 Tape and Reel -40 °C up to +85 °C 0.8 0.7
7447714022SPEC
8 files WE-PD SMT Power Inductor 1050 -40 °C up to +150 °C 10 2.2 9.5 8 53 Performance -40 °C up to +125 °C 10 5 2
865080557015SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors330 µF ±20% 35 10.0 x 10.5 -55 °C up to +105 °C 140.30303 MΩ 10.5 15" Tape & Reel SMT 2000 -55 °C up to +105 °C 650 150 115.5 10 10.3
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.4 7" Tape & Reel 0.8 0.8
7460307SPEC
4 files WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows -55 °C up to +150 °C Bulk -55 °C up to +150 °C 9 7 160 M4 6 8
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
Fl
(mm)
PackagingL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins Samples