IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP4810 | Demoboard EVBUM2342/D

Implementing All‐in‐One PC Power Supply Evaluation Board User's Manual

Overview

TopologyOther Topology
Input voltage85-260 V
IC revision1

Description

This evaluation board user’s manual provides basic information about a high efficiency, low no-load power consumption reference design that was tailored to power All-in-One PC or similar type of equipment that accepts 12 VDC on the input. The power supply implements PFC front stage to assure unity power factor and low THD, current mode LLC power stage to enhance transient response and secondary side synchronous rectification to maximize efficiency. This design note focuses mainly on the NCP1399 current mode LLC controller description – please refer to NCP1602 and NCP4305 materials to gain more information about these devices. The NCP1399 is a current mode LLC controller which means that the operating frequency of an LLC converter is not controlled via voltage (or current) controlled oscillator but is directly derived from the resonant capacitor voltage signal and actual feedback level. This control technique brings several benefits compare to traditional voltage mode controllers like improved line and load transient response and inherent out of zero voltage switching protection. The LLC controller also features built-in high voltage startup and PFC operation control pins that ease implementation of a power supply with PFC front stage and no standby power supply on board. The enhanced light lad operation scheme of the LLC controller allows SMPS design to fulfill the latest no-load and light load consumption limits and still keep output voltage regulated with excellent transient response from no-load to full-load steps.

Features

  • Wide Input Voltage Range
  • High Efficiency
  • Low No-load Power Consumption
  • No Auxiliary SMPS
  • Fast Startup
  • X2 Capacitor Discharge Function
  • Near Unity Power Factor
  • Low Mains Protection
  • Overload Protection
  • Secondary Short Circuit Protected
  • Thermal Protection
  • Regulated Output Under any Conditions
  • Excellent Load and Line Transient Response
  • All Magnetics Available as Standard Parts
  • Small Form Factor
  • Capability to Implement Off-mode for Extremely Low No-load Power Consumption

Typical applications

  • AOI
  • Server power

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 275 V, 350 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption66 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability