IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1945 | Demoboard NCP1945 USB-PD EVB

100W USB-PD Solution with NCP1945 and NCP4306

Overview

TopologyFlyback Converter
Input voltage90-264 V

Description

This evaluation board user’s manual describes a 100 W constant voltage power supply intended for high-performance off-line USB-PD and USB Type-C powerconverters. The evaluation board (EVB) uses the NCP1945, a combination IC which integrates power factor correction (PFC) and quasi-resonant flyback functionality. Key features of the NCP1945 demonstrated on this board include Boost follower, Dynamic Response Enhancer (DRE), Power Excursion Mode (PEM), adjustable PFC enable and disable thresholds, and several protections features while maintaining low cost, high efficiency, and low standbypower consumption.

Features

  • PFC: Follower Boost Capability
  • PFC: Adjustable Enable and Disable Threshold
  • Integrated High-voltage Startup Circuit with BrownoutDetection
  • Integrated X2 Capacitor Discharge Capability
  • Dual Range Vcc, with 150 V VccH Pin for Connection toHigh Voltage Aux Winding
  • Primary Side Based Constant Output Current Limiting
  • Latching or Auto-recovery Timer-Based Overload Protection
  • QR: Abnormal Overcurrent Fault Protection for WindingShort Circuit Detection
  • QR: Valley Switching Operation with Valley-lockout forNoise-free Operation
  • QR: Frequency Foldback with 25 kHz Minimum Frequency
  • QR: Rapid Frequency Foldback for Fast Reduction ofSwitching Frequency
  • QR: Frequency Jittering for Reduced EMI Signature
  • QR: Adjustable Overpower Protection
  • Power Excursion Mode (PEM) Enables use of Low BulkCapacitance

Typical applications

  • USB-PD

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 2 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance85 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length18 mm
Width14 mm
Height22 mm
MountTHT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 3 A, 5 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance5 mH
DC Resistance40 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length18 mm
Width14 mm
Height22 mm
MountTHT 
Check availability