IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1928

Overview

TopologyBoost Converter

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 5.4 A, 20 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%5.4 A
Self Resonant Frequency20 MHz
VersionHeat Shrinking Tube 
Rated Current4.7 A
Inductance10 µH
DC Resistance0.02 Ω
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
Rated Current2 A
Inductance10000 µH
DC Resistance0.125 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current2.6 A
Inductance130 µH
DC Resistance0.085 Ω
–
–
–
Length18.5 mm
Width10.7 mm
–
MountTHT 
–Check availability
750370081
SPECPFC Transformer WE-PFC, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Transformer WE-PFC
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750811636
SPECOffline Transformer WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability