IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1681 | Demoboard NCP1681 500W MM Allegro Demo Board

NCP1681 500W MM Allegro Demo Board

Overview

TopologyFlyback Converter
IC revision0.3

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 6 A, 3.3 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance3.3 mH
DC Resistance25 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length30 mm
Width21 mm
Height35 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, 6 A, 0.1 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance0.1 mH
DC Resistance35 mΩ
Length25 mm
Width11.5 mm
MountTHT 
Check availability
750317557
SPECPFC Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
Check availability