IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1680 | Demoboard EVBUM2822/D

NCP1680 - Totem Pole CrM Controller

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 1395 V / 0.76 A

Description

The NCP1680 Evaluation Board (EVB) user guide demonstrates a universal line, 300 W totem pole PFC built using NCP1680. NCP1680 is intended for Industrial power supplies, Telecom/5G/Networking power, USB PD, Gaming consoles, UHD TV power supplies, and Lighting applications. TPFC topology eliminates the need for heatsinks or forced air in the NCP1680 EVB while operating at an ambient of 25°C.

Features

  • Totem Pole PFC Topology Eliminates Input Diode Bridge Enabling Very High Efficiency & Compact Design
  • AC Line Monitoring Circuit & AC Phase Detection
  • Brownout Detection
  • Critical Conduction Mode (CrM) Operation
  • Discontinuous Conduction Mode (DCM) with Valley Turn On under Light Load Conditions
  • Frequency Foldback in DCM with 25 kHz Minimum Frequency
  • Digital Loop Compensation
  • Simplified Valley Sensing
  • Novel Current Limit Scheme Eliminates the Needs for Hall Effect Sensors
  • Soft Skip Mode with a Skip Flag for Optimizing Light LoadPerformance
  • Near Unity Power Factor in All Operating Modes
  • PFCOK Indicator

Typical applications

  • Merchant Power, Ultra High Density (UHD) Power Supplies, 5 G/Telecom Power Supplies, Gaming Console Power Supplies, Industrial Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
RISO
Ceramic Type
Fl(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Rated Voltage50 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Rated Current7 A
Inductance7 mH
DC Resistance22 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length29 mm
Width19 mm
Height28 mm
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Rated Current3.5 A
Inductance35 mH
DC Resistance80 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length27.5 mm
Width18 mm
Height32 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Rated Current5.4 A
Inductance0.15 mH
DC Resistance42 mΩ
–
–
–
Length26 mm
Width13 mm
–
MountTHT 
–Check availability
750319168
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability