IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1654

Power Factor Controller for Compact and Robust,Continuous Conduction Mode Pre-Converters

Overview

TopologyBoost Converter
Input voltage390 V
Switching frequency65-200 kHz
IC revisionV4

Description

The NCP1654 is a controller for Continuous Conduction Mode (CCM) Power Factor Correction step−up pre−converters. It controls the power switch conduction time (PWM) in a fixed frequency modeand in dependence on the instantaneous coil current.Housed in a SO8 package, the circuit minimizes the number ofexternal components and drastically simplifies the PFCimplementation. It also integrates high safety protection features thatmake the NCP1654 a driver for robust and compact PFC stages likean effective input power runaway clamping circuitry.

Features

  • IEC61000−3−2 Compliant
  • Average Current Continuous Conduction Mode
  • Fast Transient Response
  • Very Few External Components
  • Very Low Startup Currents (<75 A)
  • Very Low Shutdown Currents (< 400 A)
  • Low Operating Consumption
  • ±1.5 A Totem Pole Gate Drive
  • Accurate Fully Integrated 65/133/200 kHz Oscillator
  • Latching PWM for cycle−by−cycle Duty−Cycle Control
  • Internally Trimmed Internal Reference
  • Undervoltage Lockout with Hysteresis
  • Soft−Start for Smoothly Startup Operation
  • Shutdown Function
  • Pin to Pin Compatible with Industry Standard
  • This is a Pb−Free DeviceSafety Features
  • Inrush Currents Detection
  • Overvoltage Protection
  • Undervoltage Detection for Open Loop Detection or Shutdown
  • Brown−Out Detection
  • Soft−Start
  • Accurate Overcurrent Limitation
  • Overpower Limitation

Typical applications

  • White Goods, other Off−line SMPS
  • Flat TVs, PC Desktops
  • AC Adapters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 150 µH, 5.4 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current5.4 A
DC Resistance0.042 Ω
Check availability