IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30082

Dimmable Quasi_Resonant Primary Side Current-Mode Controller for LED Lighting with Thermal Fold-back

Overview

TopologyOther Topology
Switching frequency65 kHz
IC revision5

Description

The NCL30082 is a PWM current mode controller targeting isolatedflyback and non−isolated constant current topologies. The controlleroperates in a quasi−resonant mode to provide high efficiency. Thanksto a novel control method, the device is able to precisely regulate aconstant LED current from the primary side. This removes the needfor secondary side feedback circuitry, biasing and an optocoupler.The device is highly integrated with a minimum number of externalcomponents. A robust suite of safety protection is built in to simplifythe design. This device supports analog/digital dimming as well asthermal current fold−back. While the NCL30082 has integrated fixedovervoltage protection, the designer has the flexibility to program alower OVP level.

Features

  • Quasi−resonant Peak Current

−mode Control Operation

  • Primary Side Sensing (no optocoupler needed)
  • Wide VCC Range
  • Source 300 mA / Sink 500 mA Totem Pole Driver with 12 V GateClamp
  • Precise LED Constant Current Regulation ±1% Typical
  • Line Feed−forward for Enhanced Regulation Accuracy
  • Low LED Current Ripple
  • 250 mV ±2% Guaranteed Voltage Reference for Current Regulation
  • ~ 0.9 Power Factor with Valley Fill Input Stage
  • Low Start−up Current (13 A typ.)
  • Analog or Digital Dimming
  • Thermal Fold−back
  • Wide Temperature Range of −40 to +125°C
  • Pb−free, Halide−free MSL1 Product
  • Over Voltage / LED Open Circuit Protection
  • Over Temperature Protection
  • Secondary Diode Short Protection
  • Output Short Circuit Protection
  • Shorted Current Sense Pin Fault Detection
  • Latched and Auto−recoverable Versions
  • Brown−out
  • VCC Under Voltage Lockout
  • Thermal Shutdown

Typical applications

  • LED Power Driver Supplies
  • LED Light Engines
  • Integral LED Bulbs

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–Check availability
750313821
SPECOffline Transformer, WE-UNIT, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer, WE-UNIT
–
–
–
–
–
–
–Check availability