IC manufacturers Onsemi

IC manufacturers (98)

Onsemi FSL538APG | Demoboard EVBUM2651/D

15W Auxiliary Power for White Goods and Industrial Equipment with FSL538APG

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 115 V / 0.15 A
Output 212 V / 1 A
IC revision1

Description

This user manual provides elementary information abouta Non−isolated dual output flyback with FSL538APG, it performs high efficiency and smaller than 50 mW no−load power consumption.FSL538APG is an integrated pulse width modulation (PWM) and 800 V power switch with SENSEFET®, it can help to save external MOSFET and sense resistor, increase power density and reliability. This application is targeting auxiliary power supply for white goods and industrial equipment, such as refrigerator, E−metering or similar types of equipment.

Features

  • Integrated Rugged 800 V Super JunctionMOSFET with SENSEFET Technology
  • Built−in HV Current Source for Start−up
  • Peak−Current−Mode Control with SlopeCompensation
  • Line Compensation for Maximum Over−Power Limiting
  • Advanced Soft−start for Low ElectricalStress
  • Peak−Current−Mode Control with Built−inSlope Compensation
  • Pulse−by−pulse Current Limit
  • Line Brown−in, Brown−out,and Over−Voltage Protection (LOVP)
  • Adjustable Burst−mode Operation
  • Frequency Hopping for Better EMI
  • Various Protections:
  • Auto Restart Mode: Brown−out, OLP,OVP, AOCP and TSD
  • Recovery Immediately by TriggeringLevel: LOVP

Typical applications

  • Power Supplies for White Goods, Industrial Auxiliary Power Supply, E-metering SMPS
  • Consumer Electronics (Chargers, Set-top-boxes and TVs)

Products

Order Code Data­sheet Downloads Status Product series Samples
744772010
Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet
744772010
Samples
Order Code Data­sheet Downloads Status Product series Samples