IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FAN53555 | Demoboard FAN53555UCX

FAN53555: 5 A, 2.4 MHz, Digitally Programmable TinyBuck™ Regulator

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 15 A
IC revision5

Description

The FAN53555 is a step-down switching voltage regulator that delivers a digitally programmable output from an input voltage supply of 2.5 V to 5.5 V. The output voltage is programmed through an I2C interface capable of operating up to 3.4 MHz.Using a proprietary architecture with synchronous rectification, the FAN53555 is capable of delivering 5 A continuous at over 80% efficiency, while maintaining over 80% efficiency at load currents as low as 10 mA. Pulse currents as high as 6.5 A can be supported by the 05 option. The regulator operates at a nominal fixed frequency of 2.4 MHz, which reduces the value of the external components to 330 nH for the output induction and as low as 20 µF for the output capacitor. Additional output capacitance can be added to improve regulation during load transients without affecting stability. Inductance up to 1.2 µH may be used with additional output capacitance.At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate in Power-Save Mode with a typical quiescent current of 60 µA. Even with such a low quiescent current, the part exhibits excellent transient response during large load swings. At higher loads, the system automatically switches to fixed-frequency control, operating at 2.4 MHz. In Shutdown Mode, the supply current drops below 1 µA, reducing power consumption. PFM Mode can be disabled if constant frequency is desired. The FAN53555 is available in a 20-bump, 1.6 x 2 mm, WLCSP.

Features

Fixed-Frequency Operation: 2.4 MHz

Best-in-Class Load TransientContinuous Output Current Capability: 5 APulse Current Capability: 6.5 A (05 Option)2.5 V to 5.5 V Input Voltage RangeDigitally Programmable Output Voltage:00/01/03/05/08 Options: 0.60-1.23 V in 10 mV Steps04/042 Option: 0.603-1.411 V in 12.826 mV StepsProgrammable Slew Rate for Voltage TransitionsI2C-Compatible Interface Up to 3.4 MbpsPFM Mode for High Efficiency in Light LoadQuiescent Current in PFM Mode: 60 µA (Typical)Internal Soft-StartInput Under-Voltage Lockout (UVLO)20-Bump Wafer-Level Chip Scale Package (WLCSP)Thermal Shutdown and Overload Protection

Typical applications

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.33 µH, 10.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current10.5 A
Saturation Current @ 10%11.2 A
Saturation Current @ 30%22 A
DC Resistance8.6 mΩ
Self Resonant Frequency143 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability