IC manufacturers NXP

IC manufacturers (108)

NXP UBA20270

600 V Driver IC for dimmable compact fluorescent lamps

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage200-260 V
Output 150 V / 0.69 A
IC revision2

Description

The UBA20270 is a high-voltage power IC intended to control higher powered self ballasted Compact Fluorescent Lamp (CFL) lighting applications. The UBA20270 is a controller circuit with advanced features for dimming and has a lamp current controlled boost feature for boosting cold (amalgam) CFLs.The controller contains a half-bridge drive function for CFL, a high-voltage level-shift circuit with integrated bootstrap diode. In addition, the controller contains an oscillator function, a current control function both for preheat and burn, a timer function and protection circuits. The UBA20270 is supplied via a dV/dt current charge supply circuit from the half-bridge circuit.

Features

  • 2.1Half-bridge features
  • Integrated high-voltage level-shift function with integrated bootstrap diode
  • 2.2Preheat and ignition features
  • Coil saturation protection during ignition
  • Adjustable preheat time
  • Adjustable preheat current
  • Ignition lamp current detection
  • 2.3Lamp boost features
  • Adjustable boost timing
  • Fixed boost current ratio of 1.5
  • Gradually boost to burn transition timing
  • 2.4Dim features
  • Continuously variable dimming function for standard phase cut dimmers
  • Natural dimming curve by logarithmic correction
  • Adjustable Minimum Dimming Level (MDL)
  • Controlled lamp ON/OFF
  • 2.5Protection
  • OverCurrent Protection (OCP) in boost and burn state
  • Capacitive Mode Protection (CMP)
  • OverPower Protection (OPP)
  • Power-down function
  • OverTemperature Protection (OTP)
  • 2.6Other features
  • Current controlled operating in boost and burn state
  • External power-down function
  • Lamp flicker suppression-Input filter inductor 4.7mH

Typical applications

  • Dimmable compact fluorescent lamps for power levels above 20 W and for universal mains voltages.

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FC Common Mode Power Line Choke, 0.45 A, 42 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.45 A
Inductance42 mH
DC Resistance2.3 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width21.3 mm
Height17.8 mm
MountTHT 
Check availability
750313755
SPECInductor, –, 1.2 mH
Simu­lation
Availability
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance1.2 mH
Insulation Test Voltage500 V (AC)
Length23 mm
Width22 mm
Height17.53 mm
MountTHT 
Check availability