IC manufacturers NXP

IC manufacturers (108)

NXP UBA2017AT | Demoboard UM10561

UBA2017AT reference design for 420 V (DC)

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage420 V
IC revision1

Description

The UBA2017AT reference design is intended to serve as an example of a dimmable twolamp ballast. This user manual describes the specification and use of the UBA2017ATboard. This reference ballast design is intended to drive two T5 35 W lamps.

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FC Common Mode Power Line Choke, 0.45 A, 42 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.45 A
Inductance42 mH
DC Resistance2.3 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width21.3 mm
Height17.8 mm
MountTHT 
Check availability
760800001
SPECTransformer, –, 0.127 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance0.127 mH
Insulation Test Voltage2000 V (AC)
Length15 mm
Width15.75 mm
Height18.5 mm
MountTHT 
Check availability
760801080
SPECInductor, –, 2 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Inductance2 mH
Length30.35 mm
Width27.05 mm
Height22.6 mm
MountTHT 
Check availability