IC manufacturers NXP

IC manufacturers (108)

NXP TJA1057GTK | Demoboard FRDM-MCXN947

10/100 Base-T/TX Ethernet Transceiver with Power Saving Features

Overview

TopologyOther Topology
IC revisionA

Description

he TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.The TJA1057 offers a feature set optimized for 12 V automotive applications, with significant improvements over first- and second-generation CAN transceivers from NXP, such as the TJA1050, and excellent electro magnetic compatibility (EMC) performance.The TJA1057 also displays ideal passive behavior to the CAN bus when the supply voltage is off.

Features

  • MCX-N947 Dual Arm® Cortex® -M33 cores @150MHz each with optimized performance efficiency, Up to 2MB dual-bank flash with optional full ECC RAM, External flash
  • Accelerators:
  • Neural Processing Unit, PowerQuad, Smart DMA, etc.

Typical applications

  • Smart Lock, Home Security and Surveillance, Home Control and Security, Smart Appliance
  • Factory Automation, Brushless DC Motor (BLDC) Control, Air Conditioning (AC), Vital Signs Monitors, Permanent Magnet Synchronous Motor (PMSM), AI and Machine Learning, Building Control, Industrial HMI, Motor Drives, Electricity Meter

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability