IC manufacturers NXP

IC manufacturers (108)

NXP TEA1721XT

TEA1721 universal mains white goods flyback SMPS demo board

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency50 kHz
Output 112 V / 0.4 A
Output 23.3 V / 0.4 A
IC revision1

Description

This user manual describes the TEA1721 based 12 V and 3.3 V AC/DC SMPS demo board which provides 5 W into a load.

The switch-mode converter operates in flyback mode at a maximum frequency of around 50 kHz. Over-current and short circuit protection are built in.

Under no-load conditions, the power consumption of the flyback converter is around 20 mW. This application is typically suited for White Goods appliances and industrial applications.

Features

  • Compatible with Universal Mains 85 V (AC) to 265 V (AC)
  • Dual output voltage 12 V (DC) and 3.3 V (DC)
  • Primary side voltage regulation removes the need for an optocoupler
  • Total maximum power is 5 W
  • No-load power consumption of 20 mW

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TFC Common Mode Power Line Choke, 0.25 A, 25 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.25 A
Inductance25 mH
DC Resistance3.6 Ω
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width11.5 mm
Height17 mm
MountTHT 
Check availability
750311993
SPECOffline Transformer WE-UNIT, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability