IC manufacturers NXP

IC manufacturers (108)

NXP SSL5511 | Demoboard SSL5511DB1183

SSL5511DB1183 100 V 20 W buck-boost converter

Overview

TopologyBuck-Boost Converter
Input voltage100 V
Output 180 V / 0.21 A
IC revision1

Description

The SSL5511DB1214 100 V 20 W buck-boost converter demo board input is connectedto the 100 V mains. Avoid touching the board while it is connected to the mains voltageand when it is in operation. An isolated housing is obligatory when used in uncontrolled,non-laboratory environments. Galvanic isolation from the mains phase using a fixed orvariable transformer is always recommended. Figure 1 shows the symbols that identifythese devices.

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.75 A
Saturation Current @ 10%1.2 A
DC Resistance0.7 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
Check availability