IC manufacturers NXP

IC manufacturers (108)

NXP SSL5301 | Demoboard UM10714

UM10714 SSL5301DB1213 flyback LED driver

Overview

TopologyFlyback Converter
Input voltage230 V
Switching frequency55-117 kHz
Output 136 V / 0.25 A
IC revision2

Description

The SSL5301T is a high-efficient mains dimmable controller IC for LED solutions. The SSL5301DB1215 demo board is a compact and high performance non-isolated buck LED driver solution optimized for low THD operation.

The SSL5301DB1215 demo board drives a constant current through the LEDs from a rectified 120 VAC mains input voltage. This 13 W demo board is optimized for a LED string voltage of 38 V at 290 mA. The design and the components used ensure that the board fits into an A19 and PAR lamp base

Features

  • AC line input voltage: 120 V ±10 %
  • Output voltage: 38 V (range: 30 V to 45 V)
  • Output current: 290 mA
  • Output current ripple: < 50 %
  • Nominal input power: 13 W
  • Efficiency: 88 %
  • Power factor: > 0.97
  • THD: 25 %
  • IC used: SSL5301T

Typical applications

  • Solid State Lighting

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header, 2, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
Check availability
SPECWR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header, 4, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
Check availability
750342290
SPECFlyback Transformer, WE-FB, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
Check availability