IC manufacturers NXP

IC manufacturers (108)

NXP SSL5257

GreenChip controller for LED lighting

Overview

TopologyOther Topology

Features

Remarks:Only BOM Is Available.

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.18 A, 1.2 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.18 A
Self Resonant Frequency1.2 MHz
VersionHeat Shrinking Tube 
Rated Current0.16 A
Inductance2200 µH
DC Resistance15 Ω
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionTHT 
Rated Current0.7 A
Inductance10000 µH
DC Resistance0.35 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
VDE Approval40042670 
Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
VersionTHT 
Length12.5 mm
Width4.4 mm
Height16 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current3500 A
Energy Absorption80 J
Power Dissipation0.4 W
VDE ApprovalYes 
Check availability