IC manufacturers NXP

IC manufacturers (108)

NXP SSL5236 | Demoboard UM10847

SSL5236DB1249 230 V/4 W non-isolated buck-boost candle-form dimmable LED driver dual demo board

Overview

TopologyBuck-Boost Converter
Input voltage230 V
Output 190 V / 0.04 A
IC revision1

Description

This user manual describes the operation of the SSL5236DB1249 demo board. The SSL5236DB1249 demo board features the controller circuit SSL5236TE with anintegrated MOSFET switch. The board operates in a 230 V/4 W non-isolated buck-boost dimmable LED driver application. The SSL5236TE is mounted in an HSO8 package withan exposed die-pad, which must be soldered to the floating ground plane of the board to improve thermal behavior.The SSL5236DB1249 single demo board is designed for driving LED loads with 90 V nominal voltage and 4 W input power.The PCB dimensions are compatible with candle-form applications.The SSL5236DB1249 demo board provides a simple, cost-effective, and highly efficient solution for Solid-State Lighting (SSL) applications.

Features

  • Candle-form applications
  • Integrated MOSFET switch
  • Supports most available dimming solutions
  • Deep dimming level
  • Flicker-free dimming
  • Open/short LED string protection
  • Over Current Protection (OCP)
  • Over Temperature Protection (OTP)
  • Power Factor (PF) > 0.86
  • Efficiency > 75 % at 230 V (AC) input
  • Compliant with IEC61000-3-2 harmonic standard
  • Compliant with EN55015 conducted EMI

Typical applications

  • dimmable LED driver application

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 4700 µH, 0.16 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4700 µH
Rated Current0.16 A
Saturation Current0.14 A
DC Resistance11.4 Ω
Self Resonant Frequency0.8 MHz
MountTHT 
Check availability