IC manufacturers NXP

IC manufacturers (108)

NXP SSL5231BT

Mains-dimmable buck LED driver IC

Overview

TopologyBuck Converter
Input voltage230 V
Output 148 V / 0.43 A
IC revision1

Description

The SSL5231BT is a highly integrated, high-precision buck controller with an external MOSFET. It is intended to drive LED lamps in dimmable lighting applications up to 25 W. The SSL5231BT is designed for high power factor, phase-dimmable applications.

The SSL5231BT operates in Boundary Conduction Mode (BCM) with constant on-time control. It provides a constant output current control with good LED output current accuracy. Adaptive switching frequency gives freedom to choose the inductor, which enables the optimization of inductor size, efficiency and EMI.

The SSL5231BT can start up and operate in switching mode directly from an external resistor without capacitor charge pump supply or auxiliary supply. This feature simplifies the VCC supply. So, a low-cost off-the-shelf inductor can be used, which provides flexibility in application design.

Features

  • Supports majority of available dimming solutions
  • Deep dimming level
  • Flicker-free dimming
  • Low electronic Bill Of Materials (BOM) ensuring a compact solution and small, single layer Printed-Circuit Board (PCB) footprint
  • Buck Controller only. For use with external power FET
  • Excellent line regulation and load regulation and good LED output current accuracy
  • Efficient BCM operation with:No reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) and Valley switching
  • Minimum inductance value and size required
  • High efficiency (up to 90 %)
  • Ultra low IC current during operation (< 150 μA)
  • Many auto-recovery protections:UnderVoltage LockOut (UVLO)
  • Cycle-by-cycle OverCurrent Protection (OCP)
  • Internal OverTemperature Protection (OTP)
  • Output OverVoltage Protection (OVP)
  • Output Short Protection (OSP)

Remarks:

  • From SSL5231BDB1289Inductor L3 and L1=3.3mH is not considered, only L2 is considered at output signal with AC input voltage of 120V.
  • From SSL5231BDB1288Inductor value L1=L2=L3=1.5mH is not considered, only L4=660uH is considered at output signal with 230V AC input voltage
  • From Single panel LED driver solution for dimmable 18 W Downlight applications based on SSL5231BT, Inductor value L1=L2=L3=1.5mH is not considered, only L4=680uH is considered with AC i/p voltage of 230V

Typical applications

  • Low cost mains dimmable, non-isolated driver modules for LED lighting up to 25 W
  • Low cost mains dimmable, non-isolated retrofit LED lamps up to 25 W

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 3300 µH, 0.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 µH
Rated Current0.25 A
Saturation Current0.38 A
DC Resistance8600 mΩ
Self Resonant Frequency0.62 MHz
MountTHT 
Check availability