IC manufacturers NXP

IC manufacturers (108)

NXP SSL5231B | Demoboard SSL5231B Dimmo 230Vac / 24W

Inductor specification/evaluation for 230V 24W buck reference design

Overview

TopologyBuck Converter
Input voltage230 V
Output 148 V / 0.43 A
IC revision00.02

Description

A transformer for the SSL5231B 230V 24W buck reference design was calculated, built and tested in an SSL5231B prototype application of which the schematic diagram is shown in Fig 1.

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 3300 µH, 0.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 µH
Rated Current0.25 A
Saturation Current0.38 A
DC Resistance8600 mΩ
Self Resonant Frequency0.62 MHz
MountTHT 
Check availability
750315291
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability