IC manufacturers NXP

IC manufacturers (108)

NXP SSL5101 | Demoboard SSL5101DB1224(UM10806)

SSL5101DB1224 20 W high power factor universal mains T8 flyback controller

Overview

TopologyFlyback Converter
Input voltage120-277 V
Output 150 V / 0.44 A
IC revision1

Description

This manual describes the performance, technical data and connection of the SSL5101DB1224 20 W flyback high-power factor universal mains demo board.The SSL5101T is a highly integrated switching mode LED controller which enables constant current driving from the mains input. It is a solution for small to medium LED retrofit lamp applications. It can be optimized for high-power factor requirements.The SSL5101T is a flyback converter controller suitable for isolated, non-dimmable LEDretrofit lamps. It can drive long LED strings with up to 40 V forward voltages (typical).The SSL5101DB1224 demo board is intended to operate with high output voltages, as present in modern LED modules.

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.18 A, 1.2 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.18 A
Self Resonant Frequency1.2 MHz
VersionHeat Shrinking Tube 
Rated Current0.16 A
Inductance2200 µH
DC Resistance15 Ω
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionTHT 
Rated Current0.7 A
Inductance10000 µH
DC Resistance0.35 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
VDE Approval40042670 
Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
VersionTHT 
Length9 mm
Width3.9 mm
Height12.5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
Check availability