IC manufacturers NXP

IC manufacturers (108)

NXP SSL5031BTS

Compact high power factor/low-THD buck LED driver IC

Overview

TopologyOther Topology
IC revision2

Description

The SSL5031BTS is a highly integrated, high-precision, non-isolated buck controller with external MOSFET. It is intended to drive LED lamps in universal mains non-dimmable lighting applications up to 25 W. The SSL5031BTS is designed for high power factor/low-THD applications.

The SSL5031BTS operates in Boundary Conduction Mode (BCM) with on-time regulation. Operating in BCM provides a constant output current control with high accuracy. Adaptive switching frequency gives freedom to choose the inductor, which enables the optimization of inductor size, efficiency and EMI.

The SSL5031BTS starts up and operates in switching mode directly from an external resistor without dV/dt supply or auxiliary supply. This feature simplifies the VCC supply. It allows a low-cost off-the-shelf inductor to be used, providing flexibility in application design.

The SSL5031BTS comes in a compact TSOP6 package.

-The SL5021BTS is suitable for Low-ripple applications. The SSL5031CTS is best for high power factor/Low-THD applications without high temperature foldback function.

Features

  • Driving LED strings from a rectified mains supply, high power factor/low-THD
  • Small electronic Bill of Materials (BOM) enabling a compact solution and a small, single layer Printed-Circuit Board (PCB) footprint
  • Excellent line and load regulation and LED output current accuracy (< ±3 %)
  • Efficient BCM operation with:No reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) and valley switching
  • Minimal inductance value and size required
  • High efficiency (up to 93 %)
  • Ultra low IC current during operation (< 150 μA)
  • Many auto-recovery protections:
  • UnderVoltage LockOut (UVLO)
  • Cycle-by-cycle OverCurrent Protection (OCP)
  • Internal OverTemperature Protection (OTP)
  • Output Overvoltage Protection (OVP)
  • Output Short Protection (OSP)
  • Thermal foldback protection via a single PTC or NTC resistor

Remarks:(Application note)L1=3.3mH And L2=680uHUsed Refer Page no.29

Typical applications

  • Low cost non-dimmable, non-isolated driver modules for LED lighting up to 25 W
  • Low cost non-dimmable, non-isolated retrofit LED lamps up to 25 W

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
C
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD HV SMT Power Inductor (High Voltage), 1000 µH, 0.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.4 A
Saturation Current0.55 A
DC Resistance3200 mΩ
Self Resonant Frequency1.7 MHz
Check availability
SPECWE-ASI SMT Wire Wound Inductor, 4700 µH, 0.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4700 µH
Rated Current0.2 A
Saturation Current0.1 A
DC Resistance13800 mΩ
Capacitance11 pF
Self Resonant Frequency0.7 MHz
Check availability