IC manufacturers NXP

IC manufacturers (108)

NXP SSL5031

Compact non-dimmable low ripple / low THD LED driver IC

Overview

TopologyBuck Converter
Input voltage230 V
Switching frequency60-160 kHz
Output 180 V / 0.1 A
IC revision1

Description

The SSL5021 and SSL5031 are part of a new range of LED driver ICs for non–isolated, non-dimmable LED solutions. Complementing NXP’s broad GreenChip SSL family of products, the new ICs supports LED lighting applications ranging from 5 W lamp power like Candela shape up to 25 W lamp power like integrated Fixtures/Luminaires, TLED and PAR lamp shapes.

Features

  • Driving LED strings from a rectified mains supply
  • Optimized for high power factor/low-THD operation (SSL5031)
  • Small electronic Bill of Materials (BOM) enabling a compact solution and a small, single layer Printed-Circuit Board (PCB) footprint
  • Excellent line and load regulation and LED output current accuracy (< ±3 %)
  • Efficient BCM operation with:No reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) and valley switching
  • Minimal inductance value and size required
  • High efficiency (up to 93 %)
  • Ultra low IC current during operation (< 150 μA)
  • Many auto-recovery protections:
  • UnderVoltage LockOut (UVLO)
  • Cycle-by-cycle OverCurrent Protection (OCP)
  • Internal OverTemperature Protection (OTP)
  • Output Overvoltage Protection (OVP)
  • Output Short Protection (OSP)
  • Thermal foldback protection via a single PTC or NTC resistor (SSL5021BTS and SSL5031BTS only)

Typical applications

  • Low cost non-dimmable, non-isolated retrofit LED lamps up to 25 W
  • Low cost non-dimmable, non-isolated driver modules for LED lighting up to 25 W

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4730 mΩ
Self Resonant Frequency1.1 MHz
VersionStandard 
Check availability