IC manufacturers NXP

IC manufacturers (108)

NXP SSL4101T

GreenChip III+ SMPS control IC

Overview

TopologyFlyback Converter
Input voltage85-305 V
Switching frequency100-150 kHz
Output 148 V / 3.1 A
IC revision1

Description

The GreenChip III+ is the third generation of green Switched Mode Power Supply (SMPS)ontroller ICs. The SSL4101T combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective LED lighting application power supply with a very low number of external components.The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches off to maintain high efficiency.During low power conditions, the flyback controller switches to frequency reduction mode and limits the peak current to 25 % of its maximum value. This will ensure high efficiency at low power and good standby power performance while minimizing audible noise from the transformer.The SSL4101T is a MultiChip Module, (MCM), containing two chips. The proprietary high voltage BCD800 process which makes direct start-up possible from the rectified universal mains voltage in an effective and green way. The second low voltage SiIlicon On Insulator (SIO) is used for accurate, high speed protection functions and control.The SSL4101T enables extremely efficient and reliable LED lighting application power supplies with power requirements from 10 W to 300 W, to be designed easily and with a minimum number of external components.The new SSL4101T allows a typical 150 W LED lighting application power supply (universal input, 48 V (DC) output, TEA1761T on the secondary side for Synchronous Rectification) to achieve the following performances at full load:• 120 V (AC): 92 % efficiency, 0.998 PF, 5.8 % THD, < 190 mW standby power• 277 V (AC): 94 % efficiency, 0.978 PF, 9 % THD, < 350 mW standby power

Features

1 Distinctive features

  • Integrated PFC and flyback controller.
  • True universal mains supply operation: 70 V (AC) to 305 V (AC).
  • High level of integration, resulting in a very low external component count and acost-effective design.

2 Green features

  • On-chip start-up current source.

3 PFC green features

  • Valley/zero voltage switching for minimum switching losses (NXP Semiconductorspatented).
  • Frequency limitation to reduce switching losses.
  • PFC is switched off when a low load is detected at the flyback output.

4 Flyback green features

  • Valley switching for minimum switching losses (NXP Semiconductors patented).
  • Frequency reduction with fixed minimum peak current at low power operation tomaintain high efficiency at low output power levels.

5 Protection features

  • Safe restart mode for system fault conditions.
  • Continuous mode protection by means of demagnetization detection for bothconverters (NXP Semiconductors patented).
  • UnderVoltage Protection (UVP) (foldback during overload).
  • Accurate OverVoltage Protection (OVP) for both converters (adjustable for flybackconverter).
  • Open control loop protection for both converters. The open loop protection on theflyback converter is safe restart.
  • IC OverTemperature Protection (OTP).
  • Low and adjustable OverCurrent Protection (OCP) trip level for both converters.
  • General purpose input for latched protection, e.g. to be used for system OverTemperature Protection (OTP).

Typical applications

  • The device can be used in all LED lighting applications that require a very efficient, low

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L1(µH)
n
VT(V (DC))
∫Udt(Vµs)
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PLN Planar Transformers, 290 µH, 5:6:1:1
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 1290 µH
Turns Ratio5:6:1:1 
Insulation Test Voltage2250 V (DC)
Voltage-µSecond330 Vµs
Length21.08 mm
Width23.37 mm
Height10.5 mm
MountSMT 
Check availability
750312188
SPECPFC Power Transformer, 320 µH, 23.75:1
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Power Transformer
Inductance 1320 µH
Turns Ratio23.75:1 
Insulation Test Voltage1280 V (DC)
Length26.16 mm
Width26.16 mm
Height19.05 mm
MountTHT 
Check availability
750341026
SPECFlyback Transformer WE-FB, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB
Check availability