IC manufacturers NXP

IC manufacturers (108)

NXP SSL4101

SSL4101DB01 150 W SSL reference design

Overview

TopologyFlyback Converter
Input voltage108-305 V
Switching frequency300-460 kHz
Output 148 V / 3.1 A
IC revision1.2

Description

This 150W LED driver was designed to meet the demands of commercial lighting applications. It hosts small form factor, meets commercial THD, EMC and low stand-by power requirements of mains connected lighting applications.

The LED driver design is based around the SSL4101. The SSL4101 is NXP's latest Switch Mode Power Supply (SMPS) controller IC designed for LED lighting applications. It is an extension of NXP long line of SMPS controller product offering.

Features

  • SSL4101 SSL Driver IC
  • TEA1761 Secondary side synchronous rectifier controller
  • Output: 48V @ 3.125A (when used as voltage source)
  • Output: 3.3A @ 40-48Vdc (when used as current source)
  • Universal mains: input 90-305 Vac
  • NTC Inrush current protection
  • High efficiency: > 94 %
  • High power factor: > 0.90
  • Low stand-by power: < 300 mW
  • < 20 % Input current total harmonic distortion (THD)
  • Small form factor
  • Low BOM count
  • Typical applications: Street lighting; parking garage and area lighting; industrial high-bay and low-bay lighting; commercial interior lighting

Typical applications

  • LED lighting applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L1(µH)
n
VT(V (DC))
∫Udt(Vµs)
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PLN Planar Transformers, 290 µH, 5:6:1:1
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 1290 µH
Turns Ratio5:6:1:1 
Insulation Test Voltage2250 V (DC)
Voltage-µSecond330 Vµs
Length21.08 mm
Width23.37 mm
Height10.5 mm
MountSMT 
Check availability
750312188
SPECPFC Power Transformer, 320 µH, 23.75:1
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Power Transformer
Inductance 1320 µH
Turns Ratio23.75:1 
Insulation Test Voltage1280 V (DC)
Length26.16 mm
Width26.16 mm
Height19.05 mm
MountTHT 
Check availability
750341026
SPECFlyback Transformer WE-FB, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB
Check availability